DR Zero-Turn Lawn Mower
ZT5E, 48"
List:$9,699.99
Sale:$6,499.99
Lawn Mowers
Special:$5,499.99
In Stock
Ships in 1 to 3 Business days
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Battery | |
|---|---|
| Rechargeable | Yes |
| Run Time | 45 minutes per battery |
| Battery Type | 48V-52AH Li-ion (2.5kWh) Rechargeable |
| Battery Included | No |
| Cutting | |
|---|---|
| Blade Tip Speed | 13.2k–14.9k fpm |
| Cutting Capacity | up to 12" |
| Cutting Height | 1.5"- 5"/15 |
| Cutting Width | 48" |
| Discharge Location | Pivoting rubber/right side |
| Dimensions | |
|---|---|
| Shipping Dimensions | 79-3/8" X 51-½" X 55- 7/8" |
| Shipping Weight | 990 lbs. |
| Engine | |
|---|---|
| Engine Type | Brushless PMDC |
| Make | DR |
| Starting Type | Electric |
| General | |
|---|---|
| Brand | DR |
| Speed | 8 mph forward, 3 mph reverse |
| Transmission | Electro-mechanical |
| Warranty | |
|---|---|
| Machine Warranty | 3 yrs or 500 hrs residential use |
| Wheels Tires | |
|---|---|
| Front Tire Size | 11" x 5" treadless/anti-scalp |
| Number of Tires | 4 |
| Tread | Pneumatic/"turf saver" |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.