POWERMATE 2000W PORTABLE GENERATOR
PM2000 (2000W)
List:$449.00
Sale:$319.00
Generators
In Stock
FREE SHIPPING
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
SPECS
SPECS
| Warranty | |
|---|---|
| Machine Warranty | 3 yrs Residential use 90 days Commercial use |
| Generator_Power | |
|---|---|
| Generator Voltage | 120V AC |
| Generator_Performance | |
|---|---|
| Hour Meter | No |
| Runtime 50% Load (hours) | 10 hours |
| Running Wattage | 1400 |
| Rated Amps | 11.7 |
| Starting Wattage | 2000w |
| Run Time 25% Load | 14 hours |
| Engine | |
|---|---|
| Choke/Primer | Choke |
| Displacement | 98 cc |
| Engine Type | OHV |
| Lubrication | Splash |
| Make | Generac OHV |
| Number Of Cylinders | 1 |
| Oil Type | 10W-30 / SAE 30 |
| RPM Speeds | 3600 |
| Starting Type | Manual Recoil |
| General | |
|---|---|
| CARB Certified | No |
| Fuel_System | |
|---|---|
| Fuel Capacity | 2.25 gallon |
| Fuel Shutoff Value | Yes |
| Dimensions | |
|---|---|
| Height | 17" |
| Length | 19.7" |
| Shipping Dimensions | 20.7"L X 16.9"W X 18.1"H |
| Shipping Weight | 68 lbs |
| Weight | 62 lbs |
| Width | 15.6" |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.