Grader / Snow Blade
For the DR Field & Brush Mower
List:$529.99
Sale:$499.99
Field & Brush Mower Attachments
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 24 |
| Length | 42 |
| Overall Length | 42" |
| Shipping Dimensions | 44 x 18 x 13 |
| Shipping Weight | 90 |
| Weight | 78 |
| Width | 16 |
| Blade Height | 16" |
| Blade Angles | 3 |
| General | |
|---|---|
| Assembly | Yes |
| Warranty | |
|---|---|
| Machine Warranty | 2 yr residential use, 90 days commercial |
| Material | |
|---|---|
| Construction | Steel |
| Blade Material | 11 Gauge Steel |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.
OTHER ITEMS
OTHER ITEMS