DR Field and Brush Mower
PRO XL30 (20 HP)
List:$4,399.99
Sale:$3,899.99
Field & Brush Mowers
In Stock
Free Shipping to Your Home
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Clutch | |
|---|---|
| Clutch | Electric |
| Cutting | |
|---|---|
| Cutting Capacity | 6' High Grass; 8' High Weeds 3" Thick Saplings |
| Cutting Height | 3.5" |
| Cutting Width | 30" |
| Number of Blades | 1 |
| Dimensions | |
|---|---|
| Height | 48.2" |
| Length | 83" |
| Shipping Dimensions | 62"L x 46"W x 50"H |
| Shipping Weight | 427 lbs |
| Weight | 325 lbs |
| Width | 32.5" |
| Handlebar Height | High: 42" Low: 38" |
| Blade Length | 30" |
| Engine | |
|---|---|
| Air Filter | Dual-Element |
| Choke/Primer | Choke |
| Cooling Methods | Air Cooled |
| Displacement | 650cc |
| Engine Type | Briggs & Stratton Professional Series OHV |
| Horsepower | 20 |
| Lubrication | Full Pressure Pump w/Oil Filter |
| Make | Briggs & Stratton |
| Number Of Cylinders | 2 (Cast-Iron Sleeved) |
| Oil Capacity | 64oz |
| Oil Filter | Yes |
| Oil Type | SAE 30W HD |
| Pre Cleaner | Yes |
| Starting Type | Electric |
| Fuel_System | |
|---|---|
| Fuel Capacity | 2 Gallon |
| Fuel Shutoff Value | Yes |
| Inline Fuel Filter | Yes |
| General | |
|---|---|
| Accepts Attachments | Yes |
| Assembly | Yes |
| CARB Certified | Yes |
| Wheels Tires | |
|---|---|
| Brake | Yes |
| Dimensions | 18" X 6.5" X 8" |
| Number of Tires | 2 |
| Wheel Brake with Lock | Yes |
| Material | |
|---|---|
| Deck | 12 Gauge, Pivotable |
| Frame | 12 Gauge |
| Warranty | |
|---|---|
| Engine Warranty | 2 yrs residential use, 1 yr commercial |
| Manufacturer Warranty | 2 yrs residential use, 90 days commercial |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options: