Out of Stock
See Similar Options
DR Field and Brush Mower
PREMIER 26 (10.5 HP)
List:$2,599.99
Sale:$2,299.99
Field & Brush Mowers
OR
$75/mo
Suggested payment
Limited Time Offer Detailswith 24 month special financing*
In Stock
Free Shipping to Your Home
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Fuel_System | |
|---|---|
| Fuel Capacity | 3.7 Quarts |
| Fuel Shutoff Value | Yes |
| Inline Fuel Filter | Yes |
| Clutch | |
|---|---|
| Clutch | Mechanical |
| General | |
|---|---|
| Accepts Attachments | No |
| Assembly | Yes |
| CARB Certified | Yes |
| Material | |
|---|---|
| Deck | 12 Gauge |
| Frame | 12 Gauge |
| Dimensions | |
|---|---|
| Height | 46in |
| Length | 80in |
| Shipping Dimensions | 66.5in L x 31.5in W x 36in H |
| Shipping Weight | 342 lbs |
| Weight | 237 lbs |
| Width | 29.5in |
| Handlebar Height | High: 39.5" / Low: 38" |
| Blade Length | 26in |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| Engine Warranty | 2 yrs residential use, 1 yr commercial |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Choke/Primer | Choke |
| Cooling Methods | Air Cooled |
| Displacement | 344cc |
| Engine Type | OHV |
| Horsepower | 10.5 HP |
| Lubrication | Splash |
| Make | Briggs |
| Number Of Cylinders | 1 (Cast Iron Sleeved) |
| Oil Capacity | 48 oz |
| Oil Filter | No |
| Oil Type | SAE 30W HD |
| Pre Cleaner | Yes |
| Starting Type | Manual |
| Cutting | |
|---|---|
| Cutting Capacity | 4' High Grass, 8' High Weeds, 2" Thick Saplings |
| Cutting Height | 3.5" |
| Cutting Width | 26" |
| Number of Blades | 1 |
| Wheels Tires | |
|---|---|
| Brake | No |
| Dimensions | 16" x 4.75" |
| Number of Tires | 2 |
| Tread | Lugged |
| Wheel Brake with Lock | No |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS