DR Field and Brush Mower
FB26E Battery-Electric
List:$3,999.99
Sale:$3,599.99
Field & Brush Mowers
OR
$105/mo
Suggested payment
Limited Time Offer Detailswith 36 month special financing*
In Stock
Free Shipping to Your Home
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Battery | |
|---|---|
| Rechargeable | Yes |
| Run Time | Per Battery: 30min-Heavy Grass 45min - Weeds/Brush 90min - Saplings" |
| Battery Type | DR E-SERIES Battery Pack Li-Ion |
| Battery Included | No |
| Cutting | |
|---|---|
| Blade Tip Speed | 13,900 FT/MIN |
| Cutting Capacity | 4' High Grass / 6' High Weeds / 2" Thick Saplings |
| Cutting Width | 26" |
| Dimensions | |
|---|---|
| Height | 48" |
| Length | 81" |
| Shipping Dimensions | 45"W x 50"H x 62"L |
| Shipping Weight | 401lbs |
| Weight | 301lbs (w/out Battery) 339 (w/1 Battery) |
| Width | 33" |
| Handlebar Height | High: 42" / Low: 38" |
| Engine | |
|---|---|
| Engine Type | Brushless Motor |
| Make | Inmotion |
| General | |
|---|---|
| Accepts Attachments | No |
| Assembly | Yes |
| Material | |
|---|---|
| Deck | 12 Gauge |
| Frame | 12 Gauge |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential use; 90 days commercial |
| Wheels Tires | |
|---|---|
| Dimensions | 18" X 6.5" X 8" |
| Wheel | Lugged, Sealant Filled |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS