DR Field and Brush Mower (Commercial)
XD36 (22 HP)
List:$6,199.99
Sale:$5,599.99
Field & Brush Mowers
In Stock
Free Shipping to Your Home
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Cutting | |
|---|---|
| Blade Tip Speed | 18,864 FPM |
| Cutting Capacity | 6’ Grass, 8’ Weeds, 3” Saplings |
| Cutting Height | 4.25" |
| Cutting Width | 36" |
| Discharge Location | Side Discharge |
| Dimensions | |
|---|---|
| Height | 43" |
| Length | 92" |
| Shipping Dimensions | 49"W x 50"H x 78"L |
| Shipping Weight | 647 lbs |
| Weight | 505 lbs |
| Width | 48" |
| Handlebar Height | 40.5" |
| Engine | |
|---|---|
| Air Filter | Dual-Element |
| Cooling Methods | Air Cooled |
| Displacement | 726cc |
| Engine Type | OHV |
| Ft Lbs Torque | 39.3 ft-lbs |
| Horsepower | 22 HP |
| Lubrication | Full Pressure Pump w/Oil Filter |
| Make | Kawasaki |
| Model | FS651V |
| Number Of Cylinders | 2 |
| Oil Capacity | 67.2oz |
| Oil Filter | Yes |
| Oil Type | SAE 30W HD |
| Starting Type | Electric |
| Fuel_System | |
|---|---|
| Fuel Capacity | 2 gallon with Fuel Pump |
| Inline Fuel Filter | Yes |
| General | |
|---|---|
| Accepts Attachments | No |
| Assembly | Install Brush Deck & Caster Wheels |
| Speed | Reverse: 0mph - 1.9mph | Forward: 0mph - 4.0mph |
| Transmission | Hydro Gear ZT1800 |
| Wheels Tires | |
|---|---|
| Casters | Two 11" foldable front caster wheels |
| Rear Tire Size | 18" x 8.50" |
| Tread | Directional Tread |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential use, 2 yrs commercial |
| Engine Warranty | 3 yrs residential use, 3 yrs commercial |
| Material | |
|---|---|
| Deck | 12GA w/7GA Reinforcements |
| Frame | 11GA w/7GA Reinforcements |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS