DR Field and Brush Mower (Commercial)
XD26 (14.5 HP)
List:$5,099.99
Sale:$4,599.99
Field & Brush Mowers
In Stock
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Cutting | |
|---|---|
| Cutting Height | 4" |
| Cutting Width | 26" |
| Number of Blades | 1 |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Cooling Methods | Air Cooled |
| Displacement | 603cc |
| Engine Type | OHV |
| Horsepower | 14.5 HP |
| Lubrication | Pressure & Splash |
| Make | Kawasaki |
| Number Of Cylinders | 2 (w/ Cast-Iron Sleeve) |
| Oil Capacity | 57.6oz |
| Oil Type | SAE 30W HD |
| Starting Type | Manual-Start, Recoil |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential use, 2 yrs commercial |
| Engine Warranty | 3 yrs residential use, 3 yrs commercial |
| General | |
|---|---|
| Accepts Attachments | No |
| Assembly | No |
| CARB Certified | No |
| Wheels Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 16" x 5.5" |
| Tread | Directional Tread |
| Material | |
|---|---|
| Deck | 12 Gauge |
| Frame | Steel |
| Frame Thickness | 11 Gauge |
| Dimensions | |
|---|---|
| Height | 42" |
| Length | 74" |
| Shipping Dimensions | 49"W x 50"H x 78"L |
| Shipping Weight | 400lbs |
| Weight | 354lbs |
| Handlebar Height | 38.7" |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS