3.5" Chipper Attachment
For the DR Field and Brush Mower
List:$1,799.99
Sale:$1,599.99
Field & Brush Mowers
In Stock
Free Shipping to Your Home
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Chipping | |
|---|---|
| Adjustable Knife Wear Plate | Yes |
| Chipper Flywheel | 18 lbs |
| Chipper Knife Material | D2 Tool Steel |
| Chipper Knife Speed | 40 bites per second |
| Chipping Capacity | 3.5" |
| Hopper Opening Size | 8" x 11" |
| General | |
|---|---|
| Assembly | Yes |
| Dimensions | |
|---|---|
| Height | 31" |
| Length | 28" |
| Shipping Dimensions | 26" x 24" x 29" |
| Shipping Weight | 187 lbs. |
| Weight | 126 lbs |
| Width | 45" |
| Material | |
|---|---|
| Construction | Steel |
| Hopper Material | 14 gauge steel |
| Warranty | |
|---|---|
| Machine Warranty | 2 yr Residential 90 day Commercial |
| Shredding | |
|---|---|
| Safety Blowback Shield | Yes |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
OTHER ITEMS
OTHER ITEMS