DR Self-Feeding Wood Chipper
PREMIER 375
List:$2,199.99
Sale:$1,899.99
Chippers
OR
$62/mo
Suggested payment
Limited Time Offer Detailswith 24 month special financing*
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Chipping | |
|---|---|
| Chipper Flywheel | 14in |
| Chipper Knife Material | D2 Heat Treated Tool Steel |
| Chipper Knife Size | 4-1/4" x 1-1/4" x 9/32" |
| Chipper Knife Speed | 101 mph |
| Chipping Capacity | 3.75in |
| Hopper Opening Size | 14.5in x 23.5in |
| Safety Blowback Shield | Yes |
| Engine | |
|---|---|
| Air Filter | Dual element |
| Cooling Methods | Air |
| Displacement | 301cc |
| Engine Type | OHV |
| Ft Lbs Torque | 13.3 ft-lbs |
| Horsepower | 9.2 HP |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 w/ Cast Iron Sleeve |
| Oil Capacity | 1.2 qt |
| Oil Type | SAE 10W-30 |
| Starting Type | Manual |
| Material | |
|---|---|
| Frame | 12 gauge |
| Dimensions | |
|---|---|
| Height | 45in |
| Shipping Dimensions | 50in L x 38in W x 34in H |
| Shipping Weight | 252 lbs |
| Width | 164 lbs |
| Flywheel Diameter | 14in |
| Flywheel Weight | 25 lbs |
| General | |
|---|---|
| Assembly | Yes |
| Fuel_System | |
|---|---|
| Fuel Capacity | 1.4 gallon |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| Engine Warranty | 2 yrs residential use, 90 days commercial |
| Wheels Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 4.10/3.50-4 |
| Tread | Saw Tooth |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options: