DR Chipper Shredder
PRO 420
List:$1,599.99
Sale:$1,399.99
Chippers
In Stock
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Chipping | |
|---|---|
| Chipper Flywheel | 20.25" Dia, 30.1 lbs, 1/4" thick |
| Chipper Knife Size | 4.75" x 1.25" x .25" |
| Chipper Knife Speed | 318 ft/s (217 mph) |
| Chipping Capacity | 4" |
| Hopper Opening Size | 9.4" x 8.6" |
| Dimensions | |
|---|---|
| Shipping Dimensions | 42.625 x 24.25 x 30.5 |
| Shipping Weight | 200 lbs |
| Weight | 188 lbs |
| Flywheel | 20.25" Dia, 30.1 lbs, 1/4" thick |
| Wheels Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | Plastic Tread Cap |
| Tread | Plastic Tread Cap |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| Engine Warranty | 2 yrs residential use, 90 days commercial |
| General | |
|---|---|
| Assembly | Yes |
| Fuel_System | |
|---|---|
| Fuel Capacity | 5.4L |
| Shredding | |
|---|---|
| Shredder Hopper Opening | 19.6" x 13.3" |
| Standard Screen | 1" |
| Shredding Capacity | 3/4" diameter woody material |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Displacement | 301cc |
| Ft Lbs Torque | 15.3 ft-lb |
| Horsepower | 9.2 HP |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Type | 10W-30 or 15W-40 |
| RPM Speeds | 3600 RPM |
| Starting Type | Manual |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options: