DR Post Hole Digger
PTO Attachment (Category 1 & 2 Tractors)
List:$999.99
Sale:$849.99
Attachments/Implements
Free Shipping to Your Home
Ships in 19 to 20 Weeks
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 13 in |
| Length | 72 in |
| Shipping Dimensions | 80 in L x 35 in W x 80 inL |
| Shipping Weight | 251 lbs |
| Width | 24.75 in |
| General | |
|---|---|
| Assembly | Yes |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs Residential Use, 90 Days Commercial |
| PTO | |
|---|---|
| PTO Speed | 540 RPM |
| Tractor Requirements | CAT 1 or 2 : 20 HP - 45HP |
| Material | |
|---|---|
| Construction | 2-7/8 in O.D. high strength steel tubing |
| Frame | 2-7/8 in O.D. high strength steel tubing |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States and Canada.
Please see below for rates and details. You will select your shipping option during checkout.
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
OTHER ITEMS
OTHER ITEMS