12" Auger Attachment
For Use with DR 3-Point Hitch Post Hole Digger
List:$299.99
Sale:$239.99
Attachments/Implements
FREE SHIPPING
Ships in 14 to 15 Weeks
Added to Your Shopping Cart
SPECS
SPECS
| Dimensions | |
|---|---|
| Length | 47 in |
| Shipping Dimensions | 13 in L x 13 in W x 48 in H |
| Shipping Weight | 57 lbs |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs Residential Use; 90 days Commercial Use |
| Material | |
|---|---|
| Cutting Blade Material | Spiral tip, replaceable |
| Blade Material | 2in Carbide cutting edges, replaceable |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.
OTHER ITEMS
OTHER ITEMS