DR Lawn Sweeper
50 inches
List:$599.99
Sale:$499.99
Lawn Tools
In Stock
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| General | |
|---|---|
| Assembly | Yes |
| Dimensions | |
|---|---|
| Height | 40" |
| Length | 54" |
| Shipping Weight | 102 lbs. |
| Width | 58" |
| Towing | |
|---|---|
| Hitch Type | Pin |
| Wheels Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 10.8" x 10.8" x 2.9" |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A