Agri-Fab 30 in. Push Lawn Sweeper
List:$384.99
Sale:$349.99
Lawn Tools
Ships in 4 to 5 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Steel tubing, HD Nylon bag |
| Construction | Durable stamped steel housing to last season after season |
| Dimensions | |
|---|---|
| Height | 38.25 In. |
| Length | 47.6 In. |
| Weight | 43 lbs. |
| Width | 39.7 In. |
| Warranty | |
|---|---|
| Manufacturer Warranty | 3-Year Limited |
| Wheels Tires | |
|---|---|
| Tire Type | Semi pneumatic wheels |
| Dimensions | 10 in. x 1.5 in. |
| General | |
|---|---|
| Assembly | Some assembly required |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.