Agri-Fab 24 in. X 48 in. Steel Tow Behind Lawn Roller
List:$467.49
Sale:$424.99
Lawn Tools
Ships in 4 to 5 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Steel |
| Construction | Welded seam steel construction for strength and durability. Scraper bar to prevent buildup. |
| Dimensions | |
|---|---|
| Height | 24 In. |
| Length | 52 In. |
| Weight | 125 lbs. |
| Width | 51 In. |
| Warranty | |
|---|---|
| Manufacturer Warranty | 3-Year Limited |
| General | |
|---|---|
| Assembly | Some assembly required |
| Type | Tow-style |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options: