Vego Garden Round Metal Raised Garden Bed Kit 17 .in H
Olive Green
List:$144.99
Sale:$129.99
Raised beds
Ships in 4 to 5 Business days
{"A0002386823":["Pearl White"],"A0002386824":["Olive Green"],"A0002386825":["Modern Gray"],"A0002386826":["British Green"]}
A0002386824
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 17 in |
| Length | 42 in |
| Weight | 19 lbs |
| Width | 42 in |
| Material | |
|---|---|
| Material | Stainless Steel Coated with Zinc, Aluminum and Magnesium |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.