text.skipToContent text.skipToNavigation
Vego Garden Extra Tall 9 In 1 Modular Metal Raised Garden Bed Kit 32 .in H

Vego Garden Extra Tall 9 In 1 Modular Metal Raised Garden Bed Kit 32 .in H

Olive Green

 (0  reviews)
Sale: $299.99
TOP
Log in or create an account to favorite

Vego Garden Extra Tall 9 In 1 Modular Metal Raised Garden Bed Kit 32 .in H

Olive Green
 (0  reviews)
List:$329.99
Sale:$299.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW

At 32 in. tall, Vego Garden Beds offers no-bend gardening and the optimal depth for strong root growth, while limiting the need to bend down.  This allows for a more comfortable gardening experience, and less strain on your body. The higher depth allows for plenty of room to grow a myriad of plants and vegetables, which will flourish due to the ample space for root systems to develop and more easily drain water

  • 9-in-1 Modular Design: This kit has a total of 9 possible configurations see diagram for additional detail.
  • Easy to Assemble: No construction knowledge is required for our easy to use kits. Building your dream garden is as easy as arranging the panels and tightening the screws
  • Long-Lasting Quality: Vego Garden Beds are made with Aluzinc coated metal, which lasts 3-7 times longer than regular galvanized steel beds, and far longer than treated wood raised beds. Vego Garden Beds are highly effective against rust and corrosion
  • High Quality Paint: Vego Garden Beds are finished with a highly durable, specialized paint blended for the farming industry by AkzoNobel. The paint is food-grade and USDA Certified, and adds an additional layer of protection against rust and corrosion
  • Safety First: The oval design with no sharp corners, and the heavy duty rubber safety strip provide superior protection from injury
  • No Soil Contamination: Unlike treated wood or plastic, Aluzinc steel contains only micro amounts of harmless elements that may pass into soil during the bed’s lifetime. No cause for concern as aluminum, zinc and iron are essential elements for soil
  • Bracing rods are included to reinforce the structural integrity of the bed, which are intended to last for decades without bowing.
  • Kit contains: 4 Corner Panels, 8 Straight Panels, Stainless Steel Hardware, 4 Bracing Rods, Safety Edging, Hand Wrench and User Manual.
  • Kit contains: 4 Corner Panels, 8 Straight Panels, Stainless Steel Hardware, 4 Bracing Rods, Safety Edging, Hand Wrench and User Manual.
SPECS
SPECS
Dimensions
Height 32 in
Length 78 in
Weight 61 lbs
Width 42 in
Material
Material Stainless Steel Coated with Zinc, Aluminum and Magnesium
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You