text.skipToContent text.skipToNavigation
FrameItAll Stack & Extend Veggie Wall

FrameItAll Stack & Extend Veggie Wall

 (0  reviews)
Sale: $54.99
TOP
Log in or create an account to favorite

FrameItAll Stack & Extend Veggie Wall

 (0  reviews)
List:$65.99
Sale:$54.99
Ships in 6 to 9 Business days
OVERVIEW
OVERVIEW

FEATURES

  • Durable stainless-steel and nylon construction.
  • Durable plastic and stainless-steel construction
  • Keeps out small to large sized animals
  • Gate allows for easier access than traditional animal fencing
  • Constructed from stainless steel uprights and heavy-duty netting
  • Will not harm pets or wildlife
  • Integrates with Frame It All Veggie Wall
  • Easy to install
  • 1-year warranty
SPECS
SPECS
Dimensions
Height 48 in.
Length 48 in.
Weight 6 lbs.
Width 48 in.
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You