FrameItAll Raised Garden Bed
4ft. x 8ft. x 22 in Deluxe Deep Root Classic Sienna
List:$695.99
Sale:$579.99
DIY Corners & Connectors
FREE SHIPPING
Ships in 6 to 9 Business days
{"A0002074337":["Classic Sienna","4ft x 4ft x 22in"],"A0002074341":["Classic Sienna","4ft x 8ft x 22in"]}
A0002074341
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 22 in. |
| Length | 96 in. |
| Weight | 150 lbs. |
| Width | 48 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS