FrameItAll L-Shaped Raised Garden Bed
8ft. X 8ft. X 11 in Weathered Wood
List:$431.99
Sale:$359.99
DIY Corners & Connectors
Ships in 4 to 5 Business days
{"A0002074282":["Classic Sienna","8ft X 8ft X 5.5in"],"A0002074285":["Weathered Wood","8ft X 8ft X 5.5in"],"A0002074329":["Classic Sienna","8ft X 8ft X 11in"],"A0002074333":["Weathered Wood","8ft X 8ft X 11in"],"A0002074213":["Classic Sienna","12ft X 12ft"]}
A0002074333
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 11 in. |
| Length | 96 in. |
| Weight | 81.1 lbs. |
| Width | 96 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.
OTHER ITEMS
OTHER ITEMS