text.skipToContent text.skipToNavigation

VegTrug Barrel Planter

Small 15in - Dark Brown Finish

 (0  reviews)
Sale: $44.99
TOP
Log in or create an account to favorite

VegTrug Barrel Planter

Small 15in - Dark Brown Finish
 (0  reviews)
List:$49.99
Sale:$44.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW

The VegTrug 15” Barrel Planter, with a dark brown finish, is a stylish addition to any garden or patio area. The base is made of plastic to prevent rotting and allows maximum aeration and drainage for the roots. Manufactured from strong, durable 100% FSC Certified wood, this barrel assembles easily and will withstand four season exposure.

Product Summary

  • Manufactured from 100% FSC certified cedar wood

  • Great for adding color to a garden or patio area

  • Provides the perfect conditions for potted plants

  • Strong, sturdy structure once assembled

  • Assembled with ease at home 

  • Plastic base to provide excellent drainage and aeration

  • All fixings included 

  • Dimensions: 11.8” tall

REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

OTHER ITEMS
OTHER ITEMS

Recommended For You