text.skipToContent text.skipToNavigation
Fiskars SoftGrip Buypass Pruner

Fiskars SoftGrip Buypass Pruner

 (0  reviews)
Sale: $14.24
TOP
Log in or create an account to favorite

Fiskars SoftGrip Buypass Pruner

 (0  reviews)
List:$18.99
Special:$14.24
Ships in 1 to 3 Business days
OVERVIEW
OVERVIEW

Specially designed to make pruning more comfortable for larger hands, Fiskars Larger SoftGrip Bypass Pruner is ideal for clean cuts on green, living growth.

  • Fiskars Larger SoftGrip Bypass Pruner is specially designed to make pruning more comfortable for users with medium to large hands
  • Ideal for pruning green, living growth like ornamental shrubs and trees
  • Razor-sharp, precision-ground blade makes clean cuts and stays sharp for lasting value
  • Low-friction coating resists rust and improves performance, resulting in smoother cuts and less gumming
  • SoftGrip reduces hand fatigue for more comfortable use
  • Lock opens and closes by pressing on the sides of the main orange pivot
  • DuraFrame construction is lightweight yet stronger than steel for lasting value
  • Cut capacity: ¾ in dia.
  • Full lifetime warranty
SPECS
SPECS
Material
Material Plastic/Metal/Rubber
Warranty
Manufacturer Warranty Full lifetime warranty
Dimensions
Height 11.75 in
Length 1.25 in
Weight 0.6 lbs
Width 4 in
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

OTHER ITEMS
OTHER ITEMS

Recommended For You