text.skipToContent text.skipToNavigation

Fiskars Multi-purpose Garden Snips

 (0  reviews)
Sale: $24.99
TOP
Log in or create an account to favorite

Fiskars Multi-purpose Garden Snips

 (0  reviews)
Price:$24.99
In Stock
Ships in 1 to 3 Business days
OVERVIEW
OVERVIEW

Easily slice open soil bags and cut wire, netting, landscape fabric and more with the multi-use blades of Fiskars Multi-purpose Garden Snips.

  • Fiskars Multi-purpose Garden Snips’ fully hardened, precision-ground, multi-use stainless steel blades cut all the way to the tip and stay sharp
  • Saw rope with an outer serrated edge or use a straight edge to open bags & boxes. Integrated wire cutter lets you cut wire without damaging blades.
  • Easy Action spring gently opens the blades after every cut to help reduce hand fatigue
  • Softgrip touchpoints on the handle enhance comfort and control, while also providing excellent durability
  • Easy-open lock protects the blade for safety during transport and storage
  • Lock and handle design accommodates both left- and right-handed users
  • Rugged, nylon sheath with belt loop for reliable storage and portability
  • Ideal for slicing open burlap bags, sawing rope, cutting wire and a variety of other garden tasks
  • Full lifetime warranty
SPECS
SPECS
Material
Material Plastic/Metal/Rubber
Warranty
Manufacturer Warranty Full lifetime warranty
Dimensions
Height 11.25 in
Length 2.1 in
Weight 0.45 lbs
Width 4.44 in
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

OTHER ITEMS
OTHER ITEMS

Recommended For You