Dewit 5 Tine Cultivator With Short Handle
Price:$35.99
Garden Hand Tools
Ships in 10 to 15 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Steel/wood |
| Dimensions | |
|---|---|
| Height | 3 in. |
| Length | 3.5 in. |
| Weight | 0.5 lbs. |
| Width | 3.5 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A