Season Extending
Shop by Category:
Category
Price
Rating
Haxnicks Pre-Cut 16'X16' Micromesh Blankets
(more)
With 32 Fabric Loops
Product Summary
Micromesh provides the ultimate organic solution for protecting your growing crops from pests and insects. Pre-cut micromesh blanket allows air and moisture to flow through so your plants stay healthy and well nourished.
Product Summary
Micromesh provides the ultimate organic solution for protecting your growing crops from pests and insects. Pre-cut micromesh blanket allows air and moisture to flow through so your plants stay healthy and well nourished.
Haxnicks Pre-Cut 8'X8' Micromesh Blanket
(more)
With 16 Fabric Loops
Product Summary
Micromesh provides the ultimate organic solution for protecting your growing crops from pests and insects. Pre-cut micromesh blanket allows air and moisture to flow through.
Price:$22.99
Product Summary
Micromesh provides the ultimate organic solution for protecting your growing crops from pests and insects. Pre-cut micromesh blanket allows air and moisture to flow through.
Haxnicks Micromesh Garden Fabric 5.8' W X 16.5' L Cut To Size
(more)
Product Summary
The ultra-fine Micromesh blanket keeps small pests like aphids out while allowing air and moisture to filter through keeping your plants healthy & well-nourished. Cut to desired to size
Price:$29.99
Product Summary
The ultra-fine Micromesh blanket keeps small pests like aphids out while allowing air and moisture to filter through keeping your plants healthy & well-nourished. Cut to desired to size
Haxnicks Micromesh Pest & Wind Barrier Set Of 2
(more)
Product Summary
The Haxnicks Micromesh Pest & Wind Barrier is made of a tightly woven ultra-fine mesh with integral bamboo supports. Protect vegetables from pest and harsh winds while allowing sunlight watering and easy access to crops.
Price:$34.99
Product Summary
The Haxnicks Micromesh Pest & Wind Barrier is made of a tightly woven ultra-fine mesh with integral bamboo supports. Protect vegetables from pest and harsh winds while allowing sunlight watering and easy access to crops.
ShelterLogic GrowIT Greenhouse-in-a-Box
(more)
10' x 10', Translucent, Peak
Product Summary
The GrowIT Greenhouse-in-a-Box 10 x 10 ft. with Easy-Flow roll-up side vents. Features sturdy steel frame with for strength and durability. Side panels and zippered half-moon end-panel vents provide airflow and temperature control.
Price:$429.99
Product Summary
The GrowIT Greenhouse-in-a-Box 10 x 10 ft. with Easy-Flow roll-up side vents. Features sturdy steel frame with for strength and durability. Side panels and zippered half-moon end-panel vents provide airflow and temperature control.
VegTrug Cold Frame
(more)
Medium 1.8m - Natural Finish
Product Summary
Extend your growing season and keep plants protected from the cold with the. Use the Medium Cold Frame on the ground or with a compatible VegTrug planter. Protects young plants & seedlings from spring frosts. Natural Finish.
Product Summary
Extend your growing season and keep plants protected from the cold with the. Use the Medium Cold Frame on the ground or with a compatible VegTrug planter. Protects young plants & seedlings from spring frosts. Natural Finish.
Juwel Year Round Cold Frame
(more)
2ft. X 4ft. with Dual Roof access
Product Summary
The Year-Round Cold Frame is a great choice for someone who wants to grow plants but does not have space for a complete greenhouse. This all-season mini greenhouse is designed for cold and warm weather use.
Price:$219.95
Product Summary
The Year-Round Cold Frame is a great choice for someone who wants to grow plants but does not have space for a complete greenhouse. This all-season mini greenhouse is designed for cold and warm weather use.
Juwel BioStar 1500 Premium Cold-Frame
(more)
4.9ft. X 2.6ft. X 1.6ft. with Tri Roof access
Product Summary
Get an early start on the growing season with the Bio Star 1500 Cold Frame by Juwel. A great alternative to a permanent greenhouse with easy access for tending and harvesting through 3 top panels.
Price:$449.95
Product Summary
Get an early start on the growing season with the Bio Star 1500 Cold Frame by Juwel. A great alternative to a permanent greenhouse with easy access for tending and harvesting through 3 top panels.
Haxnicks Garden Sunbubble Greenhouse Standard
(more)
Product Summary
The Sunbubble offers protection for plants and more from the cool temps and wind. Create an instant plant haven that is easy to use easy to move and easy to store. The innovative dome shape provides ample room for plants and greenhouse staging.
Product Summary
The Sunbubble offers protection for plants and more from the cool temps and wind. Create an instant plant haven that is easy to use easy to move and easy to store. The innovative dome shape provides ample room for plants and greenhouse staging.
Haxnicks Garden Sunbubble Greenhouse Large
(more)
Product Summary
The Sunbubble offers protection for plants and more from the cool temps and wind. Create an instant plant haven that is easy to use easy to move and easy to store. The innovative dome shape provides ample room for plants and greenhouse staging.
Product Summary
The Sunbubble offers protection for plants and more from the cool temps and wind. Create an instant plant haven that is easy to use easy to move and easy to store. The innovative dome shape provides ample room for plants and greenhouse staging.
Haxnicks Easy Micromesh Tunnel Row Cover Large
(more)
Product Summary
Whether extending your harvest into the fall or getting an early start for spring vegetables the Easy Fleece Tunnel creates warmth and insulation while allowing water and sunlight to filter through to the plant.
Price:$39.99
Product Summary
Whether extending your harvest into the fall or getting an early start for spring vegetables the Easy Fleece Tunnel creates warmth and insulation while allowing water and sunlight to filter through to the plant.
Haxnicks Easy Poly Tunnel Row Cover Large
(more)
Product Summary
Get an early start on planting spring vegetables or extend your growing season with the Haxnicks Easy Poly Tunnel Large Row Cover. It warms the soil to stimulate quicker earlier growth & provides protection against harsh weather and pests.
Price:$39.99
Product Summary
Get an early start on planting spring vegetables or extend your growing season with the Haxnicks Easy Poly Tunnel Large Row Cover. It warms the soil to stimulate quicker earlier growth & provides protection against harsh weather and pests.
Compare up to 4 items
Select the compare checkbox on at least 2 items to compare.
Please select up to 4 items to compare.
Articles are loading.