Haxnicks Pre-Cut 12'X12' Micromesh Blankets
With 24 Fabric Loops
Price:$39.99
Plant Covers & Protection
Ships in 6 to 9 Business days
{"C00000000057":["12ft. x 12ft."],"C00000000058":["16ft. x 16ft."]}
C00000000057
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Fabric |
| Dimensions | |
|---|---|
| Height | 0.25 in. |
| Length | 12 in. |
| Weight | 2 lbs. |
| Width | 12 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A