Haxnicks Fruit Tree Cover 6.6' X 6.6'
Price:$59.99
Plant Covers & Protection
Ships in 6 to 9 Business days
{"C00000000059":["6.6ft. x 6.6ft."],"C00000000060":["9.8ft. x 9.8ft."],"C00000000061":["13.1ft. x 13.1ft."]}
C00000000059
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Fabric |
| Dimensions | |
|---|---|
| Height | 0.25 in. |
| Length | 78 in. |
| Weight | 5 lbs. |
| Width | 78 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A