Tierra Garden Patio Greenhouse 3 Teir
Price:$99.99
Greenhouses
Ships in 6 to 9 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Metal/Polyethylene |
| Dimensions | |
|---|---|
| Height | 49 in. |
| Length | 27 in. |
| Weight | 12 lbs. |
| Width | 19 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A