Haxnicks Ground Pegs Set Of 12
Price:$10.99
Plant Supports
Ships in 6 to 9 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Metal |
| Dimensions | |
|---|---|
| Height | 0.5 in. |
| Length | 9.75 in. |
| Weight | 1 lbs. |
| Width | 0.5 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
OTHER ITEMS
OTHER ITEMS