Haxnicks Fold-A-Frame Expandable Plant Trellis
Price:$39.99
Plant Supports
Ships in 6 to 9 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Metal |
| Dimensions | |
|---|---|
| Height | 0.2 in. |
| Length | 42 in. |
| Weight | 5 lbs. |
| Width | 13 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
OTHER ITEMS
OTHER ITEMS