Garland Garden Colander Trug Gather And Rinse
Price:$29.99
Potting Benches
Ships in 6 to 9 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Polypropylene |
| Dimensions | |
|---|---|
| Height | 5 in. |
| Length | 22 in. |
| Weight | 4 lbs. |
| Width | 12 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A