Garland Odor-Free Compost Caddy Mini 1.3 Gallon
Price:$19.99
Compost Buckets
Ships in 6 to 9 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Polypropylene |
| Dimensions | |
|---|---|
| Height | 8.5 in. |
| Length | 6.5 in. |
| Weight | 2 lbs. |
| Width | 8.5 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A