Tierra Garden Stationary Composter
89 Gallon Capacity
Price:$310.99
Composters
OR
$26/mo
Suggested payment
Limited Time Offer Detailswith 12 month special financing*
Ships in 6 to 9 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Plastic |
| Dimensions | |
|---|---|
| Height | 39.4 in. |
| Length | 25 in. |
| Weight | 35 lbs. |
| Width | 25.6 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A