Tierra Garden Stationary Composter
115 Gallon Capacity
Price:$291.99
Composters
Ships in 6 to 9 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Plastic |
| Dimensions | |
|---|---|
| Height | 31.5 in. |
| Length | 33.5 in. |
| Weight | 28 lbs. |
| Width | 33.5 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A