Composters
Shop by Category:
Price
Rating
Category
Graf Eco-King 600 Compost Bin
(more)
160 Gallon Capacity
Product Summary
The Eco King 600 Compost Bin features a 160-gallon composter that quickly turns kitchen waste into rich gardening materials. Its large removable top with two latching hinged lids makes adding and mixing materials easy.
Price:$139.95
Product Summary
The Eco King 600 Compost Bin features a 160-gallon composter that quickly turns kitchen waste into rich gardening materials. Its large removable top with two latching hinged lids makes adding and mixing materials easy.
Tierra Garden Stationary Composter
(more)
115 Gallon Capacity
Product Summary
Turns kitchen waste into rich compost. Unique construction promotes air circulation which speeds up composting.
Price:$291.99
Product Summary
Turns kitchen waste into rich compost. Unique construction promotes air circulation which speeds up composting.
FCMP Tumbling Composter Dual Chamber
(more)
Dual Chamber
Product Summary
Tumbling Composter with two separate chambers allows one side to "cook" while leaving the other side available to add freshscraps. 37 Gallon capacity.
Price:$99.99
Product Summary
Tumbling Composter with two separate chambers allows one side to "cook" while leaving the other side available to add freshscraps. 37 Gallon capacity.
FCMP Hotfrog Tumbling Composter Dual Body
(more)
Dual Body
Product Summary
Tumbling Composter with 2 separate bodies that allow one side to cook while leaving the other side available to add fresh scraps.
Price:$129.99
Product Summary
Tumbling Composter with 2 separate bodies that allow one side to cook while leaving the other side available to add fresh scraps.
Exaco Aeroquick 77 Gallon Compost Bin
(more)
Product Summary
The AeroQuick 77 is a heavy-duty composter features a unique wall panel design allowing air to continuously flow upwards along all four side panels creating high quality finished compost quickly.
Price:$189.95
Product Summary
The AeroQuick 77 is a heavy-duty composter features a unique wall panel design allowing air to continuously flow upwards along all four side panels creating high quality finished compost quickly.
Graf Thermo King 900 Composter
(more)
240 Gallon Capacity
Product Summary
The Graf Thermo King 900 Composter features a large 240-gallon composter made with Thermolen, which inserts additional air during the molding process to increase insulation. Its large top with two hinged lids makes adding and mixing materials easy.
Price:$225.95
Product Summary
The Graf Thermo King 900 Composter features a large 240-gallon composter made with Thermolen, which inserts additional air during the molding process to increase insulation. Its large top with two hinged lids makes adding and mixing materials easy.
Tierra Garden Stationary Composter
(more)
89 Gallon Capacity
Product Summary
Turns kitchen waste into rich compost. Unique construction promotes air circulation which speeds up composting.
Price:$310.99
Product Summary
Turns kitchen waste into rich compost. Unique construction promotes air circulation which speeds up composting.
Exaco Mr Spin Dual Chamber Compost Tumbler
(more)
43 Gallon Capacity
Product Summary
The Mr. Spin Dual Chamber Compost Tumbler features a rotatable container with two separate compartments. This design makes turning your compost easy and keeps it protected against pests. Its two compartments allow one side to decompose while leaving the second side for fresh scraps and clippings.
Price:$119.95
Product Summary
The Mr. Spin Dual Chamber Compost Tumbler features a rotatable container with two separate compartments. This design makes turning your compost easy and keeps it protected against pests. Its two compartments allow one side to decompose while leaving the second side for fresh scraps and clippings.
Aeroplus 6000 Insulated 3-Stage Composter
(more)
140 Gallon Capacity
Product Summary
Aeroplus multi-chamber vertical composting system mixes and aerates compost as it moves through three stages, ideal for household waste and kitchen scraps.
Price:$369.95
Product Summary
Aeroplus multi-chamber vertical composting system mixes and aerates compost as it moves through three stages, ideal for household waste and kitchen scraps.
Tierra Garden Rolling Compost Tumbler
(more)
50 Gallon Capacity
Product Summary
This compost tumbler converts household garbage into rich nutritious composts. Generous opening makes it easy to add compost material turn center handle of lid to remove.
Price:$399.99
Product Summary
This compost tumbler converts household garbage into rich nutritious composts. Generous opening makes it easy to add compost material turn center handle of lid to remove.
Aerobin 200 Insulated Composter
(more)
55 Gallon Capacity
Product Summary
The Aerobin 200 Insulated Composter creates the perfect environment for hot composting. It is large enough to accommodate kitchen scraps, and some garden waste with a 55 gallon capacity.
Price:$279.95
Product Summary
The Aerobin 200 Insulated Composter creates the perfect environment for hot composting. It is large enough to accommodate kitchen scraps, and some garden waste with a 55 gallon capacity.
Aerobin 400 Insulated Composter
(more)
113 Gallon Capacity
Product Summary
The Aerobin 400 Insulated Composter creates the perfect environment for hot composting. The large heavy duty composter accommodates kitchen scraps, newspaper, leaves and garden waste with a 113 gallon capacity.
Price:$449.95
Product Summary
The Aerobin 400 Insulated Composter creates the perfect environment for hot composting. The large heavy duty composter accommodates kitchen scraps, newspaper, leaves and garden waste with a 113 gallon capacity.
Compare up to 4 items
Select the compare checkbox on at least 2 items to compare.
Please select up to 4 items to compare.
Articles are loading.