text.skipToContent text.skipToNavigation
5-Gallon Diesel Gas Can

5-Gallon Diesel Gas Can

Midwest Can Quick Flow Diesel Can (5 Gallons)

 (0  reviews)
Sale: $24.99
TOP
Log in or create an account to favorite

5-Gallon Diesel Gas Can

Midwest Can Quick Flow Diesel Can (5 Gallons)
 (0  reviews)
Price:$24.99
Ships in 1 to 3 Business days
OVERVIEW
OVERVIEW

Midwest Can 8610 Quick Flow Spout Auto Shut Off Diesel Can (5 Gallon)

  • Holds 5 Gallons
  • Designed with a wide base and lower center of gravity to reduce chance of container tipping over
  • Durable HDPE (High Density Polyethylene) Gas Can
  • Dual handles for secure grip and control
  • Features exclusive Flame Shield Safety System
  • Provides a double layer of protection from accidental fires
  • Designed to meet or exceed the California Air Resources Board (CARB) and EPA requirements for portable fuel containers
  • Dimensions: 13" x 10" x 14.5"
DR Snow Thrower

FlameShield Safey System (3:14)

REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

OTHER ITEMS
OTHER ITEMS

Recommended For You