Sandusky Elite Series Pre-assembled Welded Cabinet
36 in. L x 24 in. W x 72 in. H
Price:$479.99
Cabinets & Shelving
Free Shipping to Your Home
Ships in 10 to 15 Business days
{"C00000000265":["Charcoal"],"C00000000266":["Dove Gray"],"C00000000267":["Putty"],"C00000000268":["Black"]}
C00000000268
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Steel |
| Dimensions | |
|---|---|
| Height | 72 in. |
| Length | 36 in. |
| Weight | 173 lbs. |
| Width | 24 in. |
| Warranty | |
|---|---|
| Manufacturer Warranty | 1 year limited warranty |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options: