SNAP-LOC 1,500 lb All-Terrain E-Track Panel Cart Dolly Black
Platform Dollies
Heavy Duty 6 in. Solid Rubber Swivel Caster Wheels
List:$469.00
Sale:$449.00
In Stock
FREE SHIPPING
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
Material | |
---|---|
Material | Structural Polyethylene, Steel |
Finish | Structural Polyethylene, Zinc plated, Powder Coated. |
Loading | |
---|---|
Break Strength | 1500 lbs |
Dimensions | |
---|---|
Height | 40 in |
Length | 35 in |
Weight | 60.5 lbs |
Width | 20.5 in |
Wheels Tires | |
---|---|
Wheel | Solid Rubber. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.