text.skipToContent text.skipToNavigation
ERICKSON Aluminum Truck Rack 800 lb

ERICKSON Aluminum Truck Rack 800 lb

 (0  reviews)
Sale: $324.99
TOP
Log in or create an account to favorite

ERICKSON Aluminum Truck Rack 800 lb

 (0  reviews)
Price:$324.99
Ships in 6 to 9 Business days
OVERVIEW
OVERVIEW
  • Adjustable load stops
  • Fits long & short bed pick up trucks without any tracking system
  • Base foot is 12.6in.
  • Clamping system connects to bed rail
  • Rack is in two sections so it fits all box lengths
  • Connects to rail with J-bolts
  • Triangle stop sits 6in. above bar; tighten into place with the tightening knob
  • Upright post is 1.9in. wide
  • Rack does not work on beds with side tracking system
SPECS
SPECS
Dimensions
Height 6 in
Length 67.5 in
Weight 50.6 lbs
Width 15 in
Material
Material Aluminum Construction Resists Corrosion
Loading
Carrying Capacity Weight 800 Lb. Rated
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You