text.skipToContent text.skipToNavigation

ERICKSON Car Tie Down 2 in. x 7 ft. 5000 lb

 (0  reviews)
Sale: $32.99
TOP
Log in or create an account to favorite

ERICKSON Car Tie Down 2 in. x 7 ft. 5000 lb

 (0  reviews)
Price:$32.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW

The Erickson 2in. x 7ft. Auto Tie down features chromate finished flat safety hooks and ratchet. The short handle ratchet also has an aluminum handle. 5,000 lb. Breaking Strength. With the 1660 lb. WLL (working load limit) imprinted on the webbing.

  • 2in. Polyester Webbing
  • DOT compliant
  • flat safety Hook
  • 5,000 lb. Breaking strength
  • 1650 lb. WLL imprinted on webbing
  • 4.25in. l x 2 3/8in. w Flat Safety Hook
  • 1in. inside hook opening
  • Hook made of 11/64in. steel
  • Chromate finished hardware
  • 2 5/8in. aluminum handle on ratchet
  • 6 3/8in. long ratchet handle
  • 5.25in. from ratchet to hook
SPECS
SPECS
Dimensions
Height 5 in
Length 9.5 in
Weight 2.94 lbs
Width 4 in
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You