text.skipToContent text.skipToNavigation
ERICKSON 4 ft. 6000 lb Horizontal E-Track

ERICKSON 4 ft. 6000 lb Horizontal E-Track

 (0  reviews)
Sale: $34.99
TOP
Log in or create an account to favorite

ERICKSON 4 ft. 6000 lb Horizontal E-Track

 (0  reviews)
Price:$34.99
Ships in 6 to 9 Business days
OVERVIEW
OVERVIEW

E-Track is a versatile cargo control system with many straps and accessories specifically designed to fit the track. Our tie off rings allow you to utilize your traditional tie down with the E-Track system.

  • Steel Construction
  • Zinc Plated
  • 5in. Wide x .5in. High x 48in. Long
  • Horizontal
  • Holes On 4.5in. Centers Across Width
  • 1/4in. Holes On 2in. Centers Along Sides
  • 12 Gauge Steel
  • Weight Rating Is Per Slot
  • Each Mounting Screw Hole Must Be Used To Reach Weight Rating
  • Flat Washers Are Recommended To Be Used In Conjunction With Mounting Screws / Bolts.
SPECS
SPECS
Dimensions
Height 48 in
Length 0.5 in
Weight 5.82 lbs
Width 5 in
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You