SNAP-LOC 4 in x 30 ft Heavy Duty Tow Recovery Strap 20,000 lb
E-Tracks & X-Tracks
For Pickups, Trucks, Trailers, Logistics
Price:$39.99
In Stock
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
Dimensions | |
---|---|
Height | 0.5 in |
Length | 4.625 in |
Weight | 0.2 lbs |
Width | 1 in |
Loading | |
---|---|
Working Load Limit | 1000 lbs |
Break Strength | 3000 lbs |
Material | |
---|---|
Material | Steel |
Finish | Unfinished Steel |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.