text.skipToContent text.skipToNavigation

ERICKSON 66 in. x 85 in. Cargo Net

 (0  reviews)
Sale: $159.99
TOP
Log in or create an account to favorite

ERICKSON 66 in. x 85 in. Cargo Net

 (0  reviews)
Price:$159.99
FREE SHIPPING
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW
  • Strapping Net, Designed for Long Bed Trucks, Multiple sewn tabs to fit all your cargo needs.
  • (4) 1in. x 6ft. Cam Straps Included
  • 1in. x 6ft. Zinc plated cam buckle straps w/black polyester webbing, Vinyl coated 1/4in. hardened steel hook, 4in. 1 5/8in. hooks w/ 1in. opening.
  • Cargo Net Features: 1in. Black Polyester Webbing, 6in. x 6in. Inside Diameter Of The Net Squares, 6 Chromate Finished O Rings W/ 1.9in. Inside Diameter, Made From 0.3in. Steel.
SPECS
SPECS
Dimensions
Height 10.3 in
Length 5.25 in
Weight 6.75 lbs
Width 8.75 in
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You