text.skipToContent text.skipToNavigation
ERICKSON 40 in. - 70 in. Twist Type Cargo Bar

ERICKSON 40 in. - 70 in. Twist Type Cargo Bar

 (0  reviews)
Sale: $35.99
TOP
Log in or create an account to favorite

ERICKSON 40 in. - 70 in. Twist Type Cargo Bar

 (0  reviews)
Price:$35.99
Ships in 6 to 9 Business days
OVERVIEW
OVERVIEW
  • Lock pins in place and twist to tighten
  • Pin locking system
  • Twist to tighten
  • Rubber cover feet
  • 3.4 in length x 2.5 in wide x .4 in deep feet
  • 1.1 in outside bar diameter
  • 1 in inside bar diameter
  • 9 pin holes on 3 in centers
  • Embossed finish
SPECS
SPECS
Dimensions
Height 3.5 in
Length 40 in
Weight 1.7 lbs
Width 3 in
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You