DR Drag Harrow
48" Wide, for ATVs and UTVs
List:$399.99
Sale:$269.99
Harrows, Tillers & Cultivators
In Stock
FREE SHIPPING
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Dimensions | |
|---|---|
| Shipping Dimensions | 44.25" x 30" x 7" |
| Shipping Weight | 129 lbs. |
| General | |
|---|---|
| Assembly | Yes |
| Warranty | |
|---|---|
| Machine Warranty | 2 years residential use, 90 days commercial |
| Towing | |
|---|---|
| Hitch Type | Fits over 2" trailer ball |
| Recommended Towing Vehicle | ATV, UTV, Garden Tractor, Utility Tractor |
| Material | |
|---|---|
| Frame | Steel construction |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.
OTHER ITEMS
OTHER ITEMS