Logging Tools
The Timber Tuff Lifting/Skidding Tongs is the ideal tool for easy lifting and skidding of logs.
The Timber Tuff Lifting/Skidding Tongs is the ideal tool for easy lifting and skidding of logs.
The Brush Grubber Heavy-Duty Brush Grubber clears brush fast and easily without leaving roots to chemically treat. Works well with ATVs, UTVs and light utility tractors and removes shallow-rooted trees and shrubs up to 4 in. in diameter.
The Brush Grubber Heavy-Duty Brush Grubber clears brush fast and easily without leaving roots to chemically treat. Works well with ATVs, UTVs and light utility tractors and removes shallow-rooted trees and shrubs up to 4 in. in diameter.
This heavy-duty 3/8 in. x 6ft. long chain is for use with the Brush Grubber HD or the Brush Grubber Xtreme.
This heavy-duty 3/8 in. x 6ft. long chain is for use with the Brush Grubber HD or the Brush Grubber Xtreme.
The Brush Grubber Xtreme Plus has 3-1/2 in. grip pads that rotate 360° with 5 grip teeth per pad to ensure a firm grip no matter what. Made with heavy-duty 1-1/2 n. steel, this grubber is suited for use with pickups, SUVs, tractors and skid loaders.
The Brush Grubber Xtreme Plus has 3-1/2 in. grip pads that rotate 360° with 5 grip teeth per pad to ensure a firm grip no matter what. Made with heavy-duty 1-1/2 n. steel, this grubber is suited for use with pickups, SUVs, tractors and skid loaders.
Compare up to 4 items
Select the compare checkbox on at least 2 items to compare.
Articles are loading.