text.skipToContent text.skipToNavigation
DR Tow-Behind Trimmer Mower

DR Tow-Behind Trimmer Mower

PRO XLT

 (12  reviews)
Sale: $1,599.99
TOP
Log in or create an account to favorite

DR Tow-Behind Trimmer Mower

PRO XLT
 (12  reviews)
List:$1,799.99
Sale:$1,599.99
OR
card
$52/mo
Suggested payment
with 24 month special financing*
Limited Time Offer Details
In Stock
Free Shipping to Your Home
Ships in 1 to 3 Business days

Restrictions may apply.
49-State (Not available for sale in CA)

OTHER MODELS
OVERVIEW
OVERVIEW

All-Terrain Cleanup!

In rugged, off-lawn areas, trimming and mowing weeds and tall grass can be a hassle. The DR PRO XLT All-Terrain Trimmer Mower allows you to clean up along fence lines, walls, roadside ditches, and other hard-to-reach areas accessible to your ATV, UTV, large riding lawn mower, or tractor. And you do it while you ride, maintaining tough-to-reach parts of your property effortlessly.

At a hefty 192 lbs., the DR PRO XLT rolls easily over hills, rocks, slopes, and bumps, absorbing the punishment of even the most rugged terrain. The spring-loaded trimming head deflects easily around obstacles, leaving you with a close and even cut right up close to fence posts, mailboxes, trees, walls, and any other obstacle. And with over 5X the power of a handheld 'weed wacker', the DR can take down thick weeds and tall grass with ease.

Depending on your towing vehicle, the DR PRO XLT can reach up to four feet outside your vehicle's wheelbase, so you ride in comfort as you take down high weeds. The versatile pin hitch allows you to tow the mower behind any ATV, UTV, lawn tractor, or utility tractor. The height of the hitch is easily adjustable to accommodate most towing vehicles.


Warranty Coverage:

  • Engine: 2 years residential; 90 days commercial
  • Machine: 2 years residential; 90 days commercial

DR Tow-Behind Trimmer Mower (1:29)


The PRO XLT All-Terrain Trimmer Mower comes standard with the patented Quick-Lock Trimmer Head, which allows you to replace cord in the field in seconds. Accepts our extra-thick, long-lasting 225 mil cutting cord. Guaranteed not to pull out!


Note: When purchasing replacement cord for this model, be sure to choose either the Quick-Lock 13" Pre-Cut Cord or a bulk cord roll.

FEATURES
FEATURES
Quick-Lock trimmer head on a DR pull-behind string trimmer

Quick-Lock™ Trimmer Head

Quick-Lock Trimmer Head makes replacing the cord on your Trimmer Mower faster and easier than ever! It takes just seconds — without tools — to insert new cord into the trimmer head. The patented gripping system anchors the cord instantly, holding tight and never letting go. Accepts our 225 and 255 mil cords — the thickest, longest-lasting cords in the industry!

Spring-loaded trimmer head on a DR pull-behind string trimmer

Spring-Loaded Tensioning

The spring-loaded trimmer head easily deflects around trees, rocks, fence posts, walls, mailboxes, and other obstacles for an even trim right up close. Adjust the tension depending on your mowing obstacles — light tension for delicate shrubs and trees, stronger tension for fence posts and rocks.

3 offset cutting angles on a DR pull-behind string trimmer

Offset Cutting

Choose one of three angles to either tow in-line behind your mower, or offset to reach outside your mower's cut path.

DR Tow-Behind Trimmer Mower attached to an ATV

Ideally Weighted for Rugged Terrain

At a hefty 192 lbs., the All-Terrain Trimmer Mower can absorb the punishment of even the roughest terrain. Bumps, hills, rocks, and slopes are no problem!

Pin hitch on a DR pull-behind string trimmer

Versatile Hitch

Adjust the height of the pin hitch to match your towing vehicle. Tows easily behind ATVs, UTVs, large riding lawn tractors, or utility tractors.

Smart shield on a DR pull-behind string trimmer

Smart Shield

Cord is enclosed on the cutting edge, but open in the back for easily changing out the trimming cord. Allows you to trim within ½" of any obstacle.

Anti-scalping wheel on a DR pull-behind string trimmer

Anti-Scalping Wheel

The adjustable-height Anti-Scalping Wheel protects your turf while you mow. Choose your cutting height, and protect all the land and growth beneath it.

SPECS
SPECS
Dimensions
Height 23"
Length 81"
Shipping Weight 263 lbs.
Weight 192 lbs
Width 60"
Engine
Choke/Primer 5 Position Manual Choke
Displacement 185cc
Engine Type OHV
Ft Lbs Torque 9.7
Lubrication Splash
Make DR
Number Of Cylinders 1
Oil Capacity 20 oz
Oil Type SAE 30W HD
Pre Cleaner Yes
Starting Type Manual
General
Assembly No
CARB Certified Yes
Cutting
Blade Tip Speed 230 mph
Cutting Height 1" to 7"
Cutting Width 22"
Maximum Cutting Speed 3 mph
Fuel_System
Fuel Capacity 1 Qrt
Wheels Tires
Front Tire Size 2
Tire Size 9" x 3.5"
Towing
Hitch Type Standard Pin Hitch
Warranty
Machine Warranty 2 yrs residential use, 90 days commercial
Engine Warranty 2 yrs residential use, 90 days commercial
Material
Basic Machine Housing Material 11 Gauge
REVIEWS
PRODUCT Q&A
PRODUCT Q&A

Recommended For You