Agri-Fab 17 Cu. Ft. Poly ATV Swivel Cart
17 cubic foot 1000 lbs capacity
List:$615.99
Sale:$559.99
Utility Trailers
Ships in 4 to 5 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Poly bed steel frame |
| Construction | Durable poly bed, steel frame with scratch-resistant, powder-coat paint |
| Dimensions | |
|---|---|
| Height | 33 In. |
| Length | 82 In. |
| Weight | 115 lbs. |
| Width | 49 In. |
| Warranty | |
|---|---|
| Manufacturer Warranty | 3-Year Limited |
| Wheels Tires | |
|---|---|
| Tire Type | pneumatic tires |
| Dimensions | 18.5 in. x 9.5 in. |
| Towing | |
|---|---|
| Hitch Type | Universal Hitch |
| General | |
|---|---|
| Assembly | Some assembly required |
| Type | Tow-style |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options: