Agri-Fab 12 Cu. Ft. Steel Utility Dump Cart
List:$351.99
Sale:$319.99
Utility Trailers
Ships in 4 to 5 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Steel |
| Construction | Steel bed and frame with scratch-resistant, powder-coat paint |
| Dimensions | |
|---|---|
| Height | 29 In. |
| Length | 70 In. |
| Weight | 100 lbs. |
| Width | 33 In. |
| Warranty | |
|---|---|
| Manufacturer Warranty | 3-Year Limited |
| Wheels Tires | |
|---|---|
| Tire Type | pneumatic tires |
| Dimensions | 16 in. x 4 in. |
| Towing | |
|---|---|
| Hitch Type | Universal Hitch |
| General | |
|---|---|
| Assembly | Some assembly required |
| Type | Tow-style |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.